??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Výběr CAD modelu
24560.0220 Ball Knob
HELP_VARIABLE
Company
Halder
Description
EH 24560. - Ball Knobs / with taper bore, form M
Bill of material
24560.0220 Ball Knob
BESTNR
Ref. No.
24560.0220
AUS
Version
with taper bore, form M, black
D1
20 mm
D3
5 mm
H
18.0 mm
T3
>=
12 mm
G
Weight
6 g
Embedded user actions